open

Multi-Contact About Us   
Printmedia
Industrial Connectors
Uninsulated only available online
EGH only available online
2 Powerline Round Connectors - Ø 6mm, single-pole, insulated / max. 600V, 125A
3 Powerline only available online
MULTILAM plugs MULTILAM plugs Main catalog
Round connectors 16BL only available online
3A Powerline only available online
3C Powerline only available online
Multipole connector SEM Multipole connector SEM
Multi-pole plug connectors TBC Multi-pole plug connectors TBC
Harsh environments only available online
Slide-inline Connectors for plug-in systems - Modular system max. 600V, 300A / Fork plugs max. 600V, 1490A
CLIPLAM CLIPLAM CL-T Rackable connector for laminated busbars / max. 1600A
HP-GSRD High power fork plug HP-GSRD
CombiTac only available online
CombiTac Overview only available online
CombiTac High voltage module 2.5 kV only available online
Adapters for Electrical Motor Testing Motor terminal plug
Miniature Connectors Miniature connectors
Utilitiesline Rapid connection systems
C Utilitiesline Rapid connection systems FSA with exchangeable block
FSA10K/16BL only available online
FSA10K/16BV only available online
Railwayline Electrical contacts for railway technology
Modular Power Connector MPC only available online
Connectors for battery packs CT-HE only available online
Connectors for Automatic Systems
Roboticline Primary circuit connectors - 1000V AC, max. 250A, 1kHz
RobiFix only available online
RobiFix-MINI only available online
A Roboticline Primary Circuit Connectors Type J (ISO 10656) For Electric Welding Transformers
B Roboticline New end housings EG-TS-M... with metric threaded cable glands according to EN 50262
Welding Transformers K Primary circuit connectors for welding transformers type K
PCS180 Primary circuit connectors PCS180 | UL
PCS 250 Primary circuit connectors - max. 690V / 250A
Crimping only available online
Multi Couplings Connectors for multi-couplings
Connectors for robot tool changers Connectors for robot tool changers
GigaDock Gigabit Ethernet connectors
Medical Industry Connectors
Medicalline Medical technology Main catalog
Connectors for Renewable Energy
Solar only available online
Solar Bankability only available online
Power-Blox PBX200 The revolutionary modular energy system Power-Blox
Special catalogues
Division Brochure
Product Portfolio Model review - with all catalogues of the Stäubli Electrical Connectors Productlines
SEALconTACT SEALconTACT - Connecting module for busbars, patented design
Electromate Electromate
SEALconTACT Study Long-Term Behavior Of Bus Bar Joints With And Without SEALconTACT
Automotive industry Connection Solutions for automotive industry
Railway Solutions for Railway
E-Mobility Solutions for e-mobility
Aerospace and Defense Connection Solutions for Aerospace and Defense
Battery connection solutions only available online
Solutions for the medical industry only available online
Rapid Charging for AGV Automatic rapid charging
Solution QCC for AGV
M Applications only available online
*First Name: *Last Name:
*Company: Department:
*Address: *Zip:
*City: *Country:
Phone: Fax:
*Email:
Remarks:
* required fields


© 2019 Stäubli Electrical Connectors AG - All Rights Reserved.
Privacy Policy | Cookie Policy | Imprint | Sitemap | last change: