FLEX-SOL-XL |
![]() |
Special Wires for Photovoltaic Systems FLEX-SOL-XL Single-pole, double insulated solar cable (halogen-free). Fine-wire Cu strand, class 5, tinned. Flame retardance test in accordance to DIN EN 50265-2-1 (vertical flame test) and to UL1581 (VW-1) - RoHS-conform Typical Application: Connecting leads for photovoltaic systems. For indoor and outdoor installation. In combination with the MC plug connector system for photovoltaics (PV): Assembly of connecting leads for time-saving cabling of PV modules. |