Motor terminal plugs
MK...
single-pole / multi-pole
up to 750V / 90A
M4 – M10

The motor terminal plugs can be fitted with either one or two leading earth pins. They make contact with the fixing bolts of the terminal board which must be connected with the machine housing.
Three standard models MK4..., MK5..., MK6...with each different bolt distances are available, (other models, on request).