open

 Stäubli Electrical Connectors Products
Assembly Info

MA004

MK4-6, MK5-6, MK6-6
Motor terminal plug

MA006

KBT6..., KST6...
Locking system



MA007

KST6AR-W-N/..., KBT6AR-W-N/...-S
Right angle plug / socket



MA011

15kA, 20kA
Rotary contact



MA013

FMA10..., FMA12-PF...
Flat contact clamp



MA020

EBB 8-VO / EBB 10-VO/ EBB 14-VO, EBS 8-VO / EBS 10-VO / EBS 14-VO
Slide-in sockets and plugs



MA021

BL...
Contact socket with external thread to screw into contact blocks and busbars



MA022

M6
Replaced by RZ116

MA023

ID/B16BV-NS-A, ID/S16BV-NS
Panel receptacle with bayonet locking



MA025

IB16BV-NS-A, IS16BV-NS
Round connectors with bayonet locking



MA026


Earthing contact

MA030

FSA20K..., FSA20A...
Flat contact clamp for self assembly



MA034

FSA20-A...
Changing the blade on the contact bolt of the flat contact clamps



MA035

BL...A
Sockets with external Multilam



MA036

DE...N
Protective cover



MA037

ID/B6AR-N...-S
Safety flush-mounting sockets



MA038

ID/B6AR-N-S; ID/S6AR-N-S, ID/S6AR-NB4S, ID/S6NB; ID/B6S
Safety flush-mounting socket; Safety flush-mounting plugs; Flush-mounting socket



MA039

AB6AR-S/9,4, AB6AR-S/12,4, AS6AR-S/9,4, AS6AR-S/12,4
Safety surface mounting sockets; Safety surface mounting plugs



MA040

IB6AR-N-S
Safety sockets



MA041

GRIP-ESZ ...
Single collet pliers



MA042

KBT16BV-NS/M..., KST16BV-NS/M...
Round connectors with bayonet locking



MA043

KBT16BV-NS/M..., KST16BV-NS/M...
Assembly and dismantling of contact inserts



MA046

ID/S10BV-C...
Panel receptacle plug with bayonet locking and threaded stud



MA047

IS10BV-C...
Plugs with bayonet locking and threaded stud



MA048

KBT10BV-AX/M...-C..., KST10BV-AX/M...-C...
Round connectors with bayonet locking and AxiClamp termination



MA049

VR10BV
Locking ring for socket couplers KBT10BV-AX/M...-C...



MA052

CV110 / CV250 / CV400
Screw connectors M12



MA053

PTV...
Operating instructions for using the flat bar clamp



MA054

EV400
Panel receptacle with screw connection M12



MA055

BJV...400/M12
Branch box with screw connection M12



MA056

AMSF
Adapter for threaded bolt M8



MA057

AF8/12
Adapter for clamping jaw AMSF



MA058

BMCI/...F
Adapter rails for fuse holder with screw clamping



MA059

BMCI/...E
Adapter rails for fuse holder with spring-loaded fork clamp



MA060

ARFR
Connecting plug with retractable insulation



MA061

M12
Adapter for clamping jaw AMSF



MA062

10BV
Adapter-Plate 10BV



MA063

KBT16BV-AX/M..., KST16BV-AX/M...
Round connectors, with bayonet locking and AxiClamp termination



MA064

KBT16BV-AX/M..., KST16BV-AX/M...
Assembly and dismantling of contact inserts, with the tool WKZ16BV-NS-A



MA065

CT-CZ/POF
Crimping pliers for plastic optical fibre






MA069

V1311C
Crimping pliers



MA070

B8AX/25-35, B12AX/50-70, B16AX/95-120, B20AX/150-185
S8AX/25-35, S12AX/50-70, S16AX/95-120, S20AX/150-185
Round connectors with AxiClamp termination



MA072

AX-Bl/25-35, AX-Bl/50-70, AX-Bl/95-120, AX-Bl/150-185
Cable connectors with AxiClamp termination



MA074

KBT21/M40/...-C..., KBT21/M50/...-C..., KST21/M40/...-C..., KST21/M50/...-C...
Free connectors



MA075

ID/S21-C...
Panel receptacle plug with bayonet locking and threaded stud

MA076

IS21-C...
Plug with bayonet locking and threaded stud



MA077

V1311
Crimping pliers



MA078

PV-CZL
Crimping pliers



MA079

CT-M-CZ
Crimping pliers



MA080

CLIPLAM CLT
Rackable connector for laminated busbars CLIPLAM CLT



MA081

P1/30..., P1/63..., P1/100..., P4/50..., P4/63...
Socket and plug module with screw termination and with crimp termination



MA082


Connectors MPC-S



MA083


Connectors MPC-B



MA084


Connectors MPC-XA



MA085

M-CZ
Crimping pliers



MA086

G-GSR5/...
Fork plug connector



MA087

TBC
TBC plug connectors



MA088

BCC
battery cable connector

MA089


Electrical grounding hinge



MA090


Replace the contact element on the FSA20K-... rapid connection system



MA091


CombiTac for battery pack



MA092


GOF contacts for 50 - 62.5/125 μm GI fiber







MA093


Flat bar clamp
FSA20K-...-WB... for self-assembly

MA094


BCC Cable Connector

MA095


Round plug connector with continuous shielding 16BV-GS



MA096


Shielded connector KBT21BV-GS/... ID/S21BV-GS/...



MA163


MULTILAM plug LS460-P



MA206

SEM
2-pole/3-pole plug - connectors for electric vehicles



MA213

CombiTac
The modular plug connector system





MA213-01

CombiTac






MA213-02

CombiTac
Coaxial Connectors for CombiTac






MA213-03

CombiTac
POF Contacts for CombiTac






MA213-04

CombiTac
BUS Connectors for CombiTac






MA213-05

CombiTac
CombiTac connectors for high voltage Ø 3 mm and 1.5 mm

MA213-06

CombiTac
CombiTac for Glass Optical Fibre CT-GOF






MA213-07

CombiTac
CombiTac (Last Mate First Break-LMFB)

MA213-08

CombiTac
CombiTac 10Gbit module

MA213-09

CombiTac
CombiTac PE module

MA213-10

CombiTac
CombiTac light housing

MA213-11

CombiTac
CombiTac Coaxial unit 6 GHz

MA224

M-PZ13
Crimping pliers






MA226

M-PZ-T2600
Crimping pliers






MA400


Operating instructions for flat bar clamp FSA10K/IB16BV-NS

MA402


Double fork plug GSRD…

MA403


Connectors MPC2-S



MA404


Clamp bar DCO MPC range



MA405


MPC-B (right angle) for shielded cable



MA406


MPC-S with shielding option range



MA407


Rapid connection system FSA10K/16BL-CP

MA408


Free connectors
Plug 16BL-CP
Socket 16BL-CS
with AxiClamp and crimp termination




MA409


Plug 16BL-PP
Panel receptacle with threaded stud M16




MA410


Plug 16BL-MP
Surface-mounting receptacle with threaded stud M16





© 2019 Stäubli Electrical Connectors AG - All Rights Reserved.
Privacy Policy | Cookie Policy | Imprint | Sitemap | last change: