Multistrand Wires with Thin-Walled Insulation Flexiplast®-E
Highly flexible base-insulated stranded wire. Super-fine wire, oxygen-free Cu strand, bright-soft, tightly twisted.

Typical Application:
Internal wiring of mobile components under moderate mechanical stress. Highly flexible connecting leads for low-voltage applications in the laboratory field. TPEinsulated leads can be used in a wider range of temperatures than comparable PVC-insulated leads. TPE has a substantially higher insulation resistance than PVC and is also free from halogens, thus making a valuable contribution to the protection of the environment.