New Solar Cable FLEX-SOL-XL |
![]() |
Single-pole, double insulated solar cable with fine-wire copper strand. The robust, flexible and space-saving design of FLEX-SOL-XL ensures constant electrical and mechanical properties during the whole life of the PV installation. | |
Approvals | TÜV certified according to the latest regulations UL approval in preparation |
Conductor | Wire class 5, tinned, in accordance to DIN VDE 0295 |
Insulation |
polyolefin copolymer, chemically linked; inner insulation: natural; sheath insulation: with colour patch (black, red or blue) |
Temperature range | -40°C to +120°C (permanent) |
Resistance to environmental influences |
UV, ozone and hydrolysis-resistant |