The modular plug connector system,
up to 600V AC/DC, CAT II, up to 150A
With the modular plug connector system MC-CombiTac, plug connectors can be custom-made to suit all kinds of individual needs. There are nine types of contact mount that can be freely combined to give countless plug combinations. A highly dependable electrical contact is guaranteed by gold and silver contacts together with the tried and tested MC-Multilams. Crimping, screw or flow-soldering connecting techniques are possible. The contact mounts in resilient plastic allow a compact, space-saving mode of construction. MC-CombiTac connectors find applications in many different fields such as in plug-in module technology, telecommunication and computer technology, machine and plant control systems, connections with different kinds of circuits, etc.