Spring-loaded Thermocouple contacts
|
![]() |
Pin and socket contacts for the connection of measurement chains suitable for contact carriers CT-E-2TH+PE/...
Crimp to guarantee homogeneity The connection between the wire and the spring loaded contact is not made with solder but by crimping, to avoid the presence of different materials. This guarantees homogeneity in the measurement line. Using a uniform material prevents thermal inbalances in case of the connection of two parts which do not have the same initial temperature. |