MC-Primary circuit connectors are designed for supplying power to medium- frequency welding units. They are small in size and high in performance.
With these connectors, the connecting cables from the switch gear cabinet along the robot arm to the welding transformer can be divided up into several sections.
It is possible to connect 2 pilot contacts for signal leads.
For the plug end-insulators TSB/..., TSS/...and TID-B/... a heat shrink form shroud is used or end-insulators with plastic glands as plug end housings (see accessories).
|