open

Multi-Contact News
New Catalogues / Flyers

MULTILAM fusio LA-CUD/...

MULTILAM fusio LA-CUD/...

MULTILAM fusio LA-CUD/... The asymmetrical geometry of the LA-CUD, with a narrow louver width of only 9-11.5 mm, provides an optimum relationship between operating range and assembly width. The LA-CUD Multilam band is made of silver-plated contact louvers that are mounted onto a stainless steel carrier. Thanks to the narrow design of the LA-CUD compact connectors can be designed that absorb large angular misalignment and handle a wide range of radial tolerance. The contact band is ideal for applications such as low and high-voltage power distribution systems, static or dynamic connecting interfaces, connectors in air, vacuum, insulating oils and insulating gases such as SF6.

This flyer is not available for download.

© 2019 Stäubli Electrical Connectors AG - All Rights Reserved.
Privacy Policy | Cookie Policy | Imprint | Sitemap | last change: